KP Series 20 Amp Plug - Includes 3 Grommets (Range 0.250-0.625) - 2P 3W Circuit - 115/230VAC At 60Hz
Image of KP-20ABC KP Series 20 Amp Plug - Includes 3 Grommets (Range 0.250-0.625) - 2P 3W Circuit - 115/230VAC At 60Hz
*Representative image
Image of KP-20ABC KP Series 20 Amp Plug - Includes 3 Grommets (Range 0.250-0.625) - 2P 3W Circuit - 115/230VAC At 60Hz

KP Series 20 Amp Plug - Includes 3 Grommets (Range 0.250-0.625) - 2P 3W Circuit - 115/230VAC At 60Hz

Brand: Killark

Catalog ID: KP-20ABC

KP Series - Aluminum 20 Amp Plug - Includes 3 Grommets (Range 0.250-0.625) - 2W 3P Circuit - 115/230VAC At 60Hz

  • Suitable where a connection is required for portable or movable equipment such as tools, motors, hand lights, etc.
  • Solder Terminations for sure connection
  • Copper free aluminum housing
  • Delayed action contacts ensure safe interconnect
  • Wide range of grommet openings
  • Extra long grounding pin makes contact first and breaks contact last

Copper free aluminum. Delayed action contacts. Plugs with a wide range of grommet openings. Extra long grounding pole makes contact first and breaks contact last. Heavy duty construction to withstand rough and constant usage.

General

Application

  • KP Series plugs are suitable: in hazardous locations due to the presence of flammable vapors or gases
  • where a heavy duty plug and receptacle is necessary
  • where a connection is required for portable or movable equipment such as tools, motors, hand lights

Catalog Number

KP-20ABC

Color

Gray

EU RoHS Indicator

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Cycles

10,000 operations

Product Family

Plugs & Receptacles

Receptacle Type

Delayed Action

Series

KP Series

Type

Pin & Sleeve

UPC

783936370019

Dimensions

Dimensions

7 in x 3.13 in x 3.13 in

Gross Weight with Packaging

1

Height

3.13 in

Length

7 in

Weight

1 lb

Width

3.13 in

Electrical Ratings

Amperage Rating

20 A

Conductor Related

Number Of Poles

2

Number Of Wires

3

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB,IIA

Nema Rating

3, 4, 4X

Operational

Operating Cycles

10,000 operations