Image of KPA25 KPA25, Pressure Bar Cu Lug, 1-Hole, Tin Plated
Image of KPA25 KPA25, Pressure Bar Cu Lug, 1-Hole, Tin Plated

KPA25, Pressure Bar Cu Lug, 1-Hole, Tin Plated

Brand: Burndy

Catalog ID: KPA25

Copper Terminal with Pressure Bar, 1-hole, 5/16" Stud, #4-1/0 AWG, Tin Plated

  • High copper alloy terminal (tin-plated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

General

Application

For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Especially Good In Light Industrial Applications

Catalog Number

KPA25

Connector Type

Pressure Bar

Installation Torque Recommended in-lb

180

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Yes

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Terminal

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810354858

UPC 14 Digit GTIN

00781810354858

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - D inch

0.81 in

Dimension - Height fraction

1-1/4 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - Hole Size inch

0.33 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

46 mm

Dimension - Length Overall inch

1.82 in

Dimension - N inch

0.41 in

Dimension - Pad Width inch

0.75 in

Dimension - Stud Size inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Navy Size

50 (19) Navy;60 (37) Navy;75 (37) Navy;100 (61) Navy

Conductor - Copper Str Navy Size Range

50 (19) Navy-100 (61) Navy

Conductor - Copper Str Size

4 AWG;3 AWG;2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

4 AWG-1/0

Conductor Size

4-1/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Navy-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

180

Configuration

Connector Type

Pressure Bar

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

100

Pallet Quantity

23200