Image of KPA28 KPA28, Pressure Bar Cu Lug, 1-Hole, Tin Plated
Image of KPA28 KPA28, Pressure Bar Cu Lug, 1-Hole, Tin Plated

KPA28, Pressure Bar Cu Lug, 1-Hole, Tin Plated

Brand: Burndy

Catalog ID: KPA28

Copper Terminal with Pressure Bar, 1-hole, 3/8" Stud, 1/0-4/0 AWG Str, Tin Plated

  • High copper alloy terminal (tin-plated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

General

Application

For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Especially Good In Light Industrial Applications

Catalog Number

KPA28

Connector Type

Pressure Bar

Installation Torque Recommended in-lb

250

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

Yes

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Terminal

Sub Brand

SCRULUG

Trade Name

SCRULUGā„¢

Type

Bolted Lugs & Terminals

UPC

781810355909

UPC 14 Digit GTIN

00781810355909

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - D inch

1.12 in

Dimension - Height fraction

1-21/32 in

Dimension - Height inch

1.66 in

Dimension - Height mm

42.2 mm

Dimension - Hole Size inch

0.39 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

61 mm

Dimension - Length Overall inch

2.40 in

Dimension - N inch

0.53 in

Dimension - Pad Width inch

0.97 in

Dimension - Stud Size inch

3/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Navy Size

125 (61) Navy;150 (61) Navy

Conductor - Copper Str Navy Size Range

125 (61) Navy-150 (61) Navy

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1/0 -4/0 AWG

Conductor Size

1/0-4/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Navy-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

250

Configuration

Connector Type

Pressure Bar

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Logistics

Carton Quantity

25

Pallet Quantity

8700