
Brand: Burndy
Catalog ID: KPA34
Application
For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Especially Good In Light Industrial Applications
Catalog Number
KPA34
Connector Type
Pressure Bar
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
375
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
Y
Plating Type
Tin
Sub Brand
SCRULUG
Trade Name
SCRULUG™
Type
Bolted Lugs & Terminals
UPC
781810356951
UPC 14 Digit GTIN
00781810356951
Dimension - Bolt Size fraction
1/2
Dimension - D inch
1.38 in
Dimension - Height fraction
2-7/16 in
Dimension - Height inch
2.44 in
Dimension - Height mm
62 mm
Dimension - Hole Size inch
0.54 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
84 mm
Dimension - Length Overall inch
3.32 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.38 in
Dimension - Stud Size inch
1/2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
4/0 AWG-500 kcmil
Conductor Size
4/0 AWG-500 KCMIL
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
375
Connector Type
Pressure Bar
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
18
Pallet Quantity
2664