

Brand: Burndy
Catalog ID: KPA34UNPL
Catalog Number
KPA34UNPL
Connector Type
Pressure Bar
Installation Torque Recommended in-lb
375
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Plated
No
Plating Type
Unplated
Product Family
MECHANICAL
Product Type
Terminal
Trade Name
SCRULUGā¢
Type
Bolted Lugs & Terminals
UPC
781810172742
UPC 14 Digit GTIN
00781810172742
Dimension - Bolt Size fraction
1/2
Dimension - D inch
1.38 in
Dimension - Height fraction
2-7/16 in
Dimension - Height inch
2.44 in
Dimension - Height mm
62 mm
Dimension - Hole Size inch
0.54 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
84 mm
Dimension - Length Overall inch
3.32 in
Dimension - N inch
0.75 in
Dimension - Pad Width inch
1.38 in
Dimension - Stud Size inch
1/2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range
4/0 AWG-500 kcmil
Conductor Size
4/0 AWG-500 KCMIL
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
375
Connector Type
Pressure Bar
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
18
Pallet Quantity
2664