Image of KPA4CCG23 KPA4CCG23, Pressure Bar Cu Lug, 1-Hole, Unplated

KPA4CCG23, Pressure Bar Cu Lug, 1-Hole, Unplated

Brand: Burndy

Catalog ID: KPA4CCG23

Copper Terminal with Pressure Bar, 1-hole, 1/4" Stud, #4 Str-14 Sol Commercial, 23-40 Navy, Unplated

  • High copper alloy terminal (unplated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

General

Catalog Number

KPA4CCG23

Connector Type

Terminal

Material

Copper

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810429143

UPC 14 Digit GTIN

00781810429143

Dimensions

Dimension - Height mm

0 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

1

Pallet Quantity

1