
Brand: Burndy
Catalog ID: KPA4CUNPL
Application
For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Especially Good In Light Industrial Applications
Catalog Number
KPA4CUNPL
Connector Type
Pressure Bar
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
35
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Slot
Plated
N
Plating Type
Unplated
Sub Brand
SCRULUG
Trade Name
SCRULUG™
Type
Bolted Lugs & Terminals
UPC
781810006245
UPC 14 Digit GTIN
00781810006245
Dimension - Bolt Size fraction
1/4
Dimension - D inch
0.59 in
Dimension - Height fraction
47/50 in
Dimension - Height inch
0.94 in
Dimension - Height mm
23.9 mm
Dimension - Hole Size inch
0.27 in
Dimension - Hole Size mm
7 mm
Dimension - L Length Overall mm
31
Dimension - Length Overall inch
1.22
Dimension - N inch
0.3 in
Dimension - Pad Width inch
0.50 in
Dimension - Stud Size inch
1/4
Dimension - Width inch
0.42 in
Dimension - Width mm
11 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range
14 AWG-4 AWG
Conductor - Copper Str Navy Size
23 (7) Navy;30 (19) Navy;40 (19) Navy
Conductor - Copper Str Navy Size Range
23 (7) Navy-40 (19) Navy
Conductor - Copper Str Size
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range
14 AWG-4 AWG
Conductor Size
14-4 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
35
Connector Type
Pressure Bar
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
100
Pallet Quantity
59400