
Brand: Burndy
Catalog ID: KPA4CUP
Application
For Joining A Wide Range Of Copper Cable To Equipment Pads Or Terminal Blocks
Catalog Number
KPA4CUP
Connector Type
Terminal
EU RoHS Indicator
Hardware Type
5/16 DIA.SLOT ROBERTSON
Installation Torque Recommended in-lb
45 LBS/in
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Slot
Plated
N
Plating Type
Unplated
Sub Brand
SCRULUG
Trade Name
SCRULUG™
Type
Bolted Lugs & Terminals
UPC
781810354360
UPC 14 Digit GTIN
00781810354360
Dimension - Bolt Size fraction
1/4
Dimension - D inch
0.71 in
Dimension - Height fraction
1 in
Dimension - Height inch
1.00 in
Dimension - Height mm
25.4 mm
Dimension - Hole Size inch
0.28 in
Dimension - Hole Size mm
7 mm
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.28 in
Dimension - N inch
0.33 in
Dimension - Pad Width inch
0.50 in
Dimension - Strip Length inch
9/16
Dimension - Stud Size inch
1/4
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
14;13;12;11;10;9;8;7;6;5;4
Conductor - Copper Solid Size Range
14-4
Conductor - Copper Str Size
14;12;10;9;8;7;6;5;4
Conductor - Copper Str Size Range
14-4
Conductor Size
14-4 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
45 LBS/in
Connector Type
Terminal
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
100
Pallet Quantity
39600