KS20, Split Bolt Connector, Run/Tap: #8 AWG Str-#4 AWG Sol
Image of KS20 KS20, Split Bolt Connector, Run/Tap: #8 AWG Str-#4 AWG Sol

KS20, Split Bolt Connector, Run/Tap: #8 AWG Str-#4 AWG Sol

Brand: Burndy

Catalog ID: KS20

Copper Split Bolt, Cu: 8 AWG (Str)-4 AWG (Sol) (Run & Tap),Length:1.20.

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Applications In Earth Or Concrete, Copper

Catalog Number

KS20

EU RoHS Indicator

Yes

Sub Brand

SERVIT

Type

KS, Compact

UPC

781810012000

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

99000