Image of KS22 KS22, Split Bolt Connector, Run/Tap: #8 AWG Str-6 AWG Sol
Image of KS22 KS22, Split Bolt Connector, Run/Tap: #8 AWG Str-6 AWG Sol

KS22, Split Bolt Connector, Run/Tap: #8 AWG Str-6 AWG Sol

Brand: Burndy

Catalog ID: KS22

Copper Split Bolt, Cu: 8 AWG (Str)-6 AWG (Sol) (Run & Tap),Length:1.50.

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Applications In Earth Or Concrete, Copper

Catalog Number

KS22

Material

Copper

Product Family

Power Connectors>Split Bolts>KS

Sub Brand

SERVIT

Type

KS, Compact

UPC

781810012505

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

52800