Image of KS23 KS23, Split Bolt Connector, Run/Tap: #6 AWG-#2 AWG Str
Image of KS23 KS23, Split Bolt Connector, Run/Tap: #6 AWG-#2 AWG Str
play
3D View
play
360 View
+2
Image of KS23 KS23, Split Bolt Connector, Run/Tap: #6 AWG-#2 AWG Str

KS23, Split Bolt Connector, Run/Tap: #6 AWG-#2 AWG Str

Brand: Burndy

Catalog ID: KS23

Copper Split Bolt, Cu: 6 AWG-2 AWG (Str) (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Applications In Earth Or Concrete, Copper

Catalog Number

KS23

Connector Type

Split Bolt

Installation Torque Recommended in-lb

275 in

Material

Copper

Plated

No

Plating Type

Unplated

Product Family

Power Connectors>Split Bolts>KS

Product Type

Mechanical

Sub Brand

SERVIT

Trade Name

SERVITĀ®

Type

KS, Compact

UPC

781810012758

UPC 14 Digit GTIN

00781810012758

Dimensions

Dimension - B Length fraction

18/25 in

Dimension - B Length inch

.72 in

Dimension - Cross Flats inch

0.82 in

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.54

Dimension - Width fraction

31/50 in

Dimension - Width inch

0.62 in

Dimension - Width mm

16 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.62 in

Conductor Related

Conductor - Copper Solid Run

1 AWG

Conductor - Copper Solid Run Range

6 AWG-1 AWG

Conductor - Copper Solid Tap

1 AWG

Conductor - Copper Solid Tap Range

14 AWG-1 AWG

Conductor - Copper Str Run

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Run Range

6 STR - 2 STR

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Str Tap Range

6 STR - 2 STR

Conductor - CopperWeld Solid Run

#1

Conductor - CopperWeld Solid Run Range

#1

Conductor - CopperWeld Solid Tap

#1

Conductor - CopperWeld Solid Tap Range

#1

Conductor - CopperWeld Str Run

3 #7;3A;5D

Conductor - CopperWeld Str Run Range

3 #7-5D

Conductor - CopperWeld Str Tap

3 #7;3A;5D

Conductor - CopperWeld Str Tap Range

3 #7-5D

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

RUS

Standards - Industry Standards Met

RUS

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 in

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

100

Pallet Quantity

44000