Image of KS26 KS26, Split Bolt Connector, Run/Tap: #2 AWG-2/0 AWG Str

KS26, Split Bolt Connector, Run/Tap: #2 AWG-2/0 AWG Str

Brand: Burndy

Catalog ID: KS26

Copper Split Bolt, Cu: 2 AWG-2/0 AWG (Str) (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Applications In Earth Or Concrete, Copper

Catalog Number

KS26

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

385 in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS, Compact

UPC

781810013281

UPC 14 Digit GTIN

00781810013281

Dimensions

Dimension - B Length fraction

9/10 in

Dimension - B Length inch

.90 in

Dimension - Cross Flats inch

1.05 in

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.94

Dimension - Width fraction

41/50 in

Dimension - Width inch

0.82 in

Dimension - Width mm

21 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.82 in

Conductor Related

Conductor - Copper Solid Run

3/0 AWG

Conductor - Copper Solid Run Range

2 AWG-2/0 AWG

Conductor - Copper Solid Tap

3/0 AWG

Conductor - Copper Solid Tap Range

14 AWG-2/0 AWG

Conductor - Copper Str Run

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Run Range

2 STR - 2/0 STR

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

2 STR - 2/0 STR

Conductor - CopperWeld Solid Run

3/0

Conductor - CopperWeld Solid Run Range

3/0

Conductor - CopperWeld Solid Tap

3/0

Conductor - CopperWeld Solid Tap Range

3/0

Conductor - CopperWeld Str Run

7 #7

Conductor - CopperWeld Str Run Range

7 #7

Conductor - CopperWeld Str Tap

7 #7

Conductor - CopperWeld Str Tap Range

7 #7

Conductor - Rebar Size

3

Conductor - Rebar Size Range

3

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

385 in

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

25

Pallet Quantity

8700