KS31, Split Bolt Connector, Run/Tap: 1/0 AWG Str-350 kcmil
Image of KS31 KS31, Split Bolt Connector, Run/Tap: 1/0 AWG Str-350 kcmil
Image of KS31 KS31, Split Bolt Connector, Run/Tap: 1/0 AWG Str-350 kcmil

KS31, Split Bolt Connector, Run/Tap: 1/0 AWG Str-350 kcmil

Brand: Burndy

Catalog ID: KS31

Copper Split Bolt, Cu: 1/0 AWG (Str)-350 kcmil (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Cables

Catalog Number

KS31

Connector Type

Split Bolt

Installation Torque Recommended in-lb

650 in

Material

Copper

Plated

No

Plating Type

Unplated

Product Family

Power Connectors>Split Bolts>KS

Product Type

Mechanical

Sub Brand

SERVIT

Trade Name

SERVITĀ®

Type

KS

UPC

781810014257

UPC 14 Digit GTIN

00781810014257

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Cross Flats inch

1.70 in

Dimension - L Length Overall mm

64 mm

Dimension - Length Overall inch

2.6

Dimension - Width fraction

1-41/100 in

Dimension - Width inch

1.41 in

Dimension - Width mm

36 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.41 in

Conductor Related

Conductor - Copper Solid Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Solid Run Range

1/0 -350 kcmil

Conductor - Copper Solid Tap

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Solid Tap Range

1/0 -350 kcmil

Conductor - Copper Str Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Run Range

1/0 STR - 350 KCMIL

Conductor - Copper Str Tap

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Tap Range

1/0 STR - 350 KCMIL

Conductor - CopperWeld Str Run

19 #8

Conductor - CopperWeld Str Run Range

19 #8

Conductor - CopperWeld Str Tap

19 #8

Conductor - CopperWeld Str Tap Range

19 #8

Conductor - Rebar Size

5

Conductor - Rebar Size Range

5

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

650 in

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

1

Pallet Quantity

1