KS34, Split Bolt Connector, Run/Tap: 2/0 AWG Str-500 kcmil
Image of KS34 KS34, Split Bolt Connector, Run/Tap: 2/0 AWG Str-500 kcmil

KS34, Split Bolt Connector, Run/Tap: 2/0 AWG Str-500 kcmil

Brand: Burndy

Catalog ID: KS34

Copper Split Bolt, Cu: 2/0 AWG (Str)-500 kcmil (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Cables

Catalog Number

KS34

EU RoHS Indicator

Yes

Material

Copper

Type

KS

UPC

781810014509

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

12

Pallet Quantity

1