KS44, Split Bolt Connector, Run/Tap: 300-1000 kcmil
Image of KS44 KS44, Split Bolt Connector, Run/Tap: 300-1000 kcmil

KS44, Split Bolt Connector, Run/Tap: 300-1000 kcmil

Brand: Burndy

Catalog ID: KS44

Copper Split Bolt, Cu: 300-1000 kcmil (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

General

Application

For Direct Burial Cables

Catalog Number

KS44

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

1100 in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS

UPC

781810015001

UPC 14 Digit GTIN

00781810015001

Dimensions

Dimension - B Length inch

2.10 in

Dimension - Cross Flats inch

2.56 in

Dimension - L Length Overall mm

95 mm

Dimension - Length Overall inch

3.9

Dimension - Width inch

2.19 in

Dimension - Width mm

56 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

2.19 in

Conductor Related

Conductor - Copper Str Run

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Run Range

300 KCMIL - 1000 KCMIL

Conductor - Copper Str Tap

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil

Conductor - Copper Str Tap Range

300 KCMIL - 1000 KCMIL

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

1100 in

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

5

Pallet Quantity

1