

Brand: Burndy
Catalog ID: KSA2
Application
For All Combinations Of Aluminum To Aluminum, Aluminum To Copper And Copper To Copper, Aluminum Alloy Tin Plated
Catalog Number
KSA2
Connector Type
Split Bolt
Hardware Type
11/16-16 UNF
Installation Torque Recommended in-lb
275 LBS/in
Material
Aluminum
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Run/Tap
Sub Brand
TRITAP, SERVIT
Temperature Rating
194
Trade Name
TRITAP⢠SERVIT®
Type
KSA
UPC
781810015452
UPC 14 Digit GTIN
00781810015452
Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.24 in
Dimension - Bolt Size inch
0.69 in
Dimension - Cross Flats inch
0.94 in
Dimension - Height fraction
7/9 in
Dimension - Height inch
0.78 in
Dimension - Height mm
19.8 mm
Dimension - L Length Overall mm
40 mm
Dimension - Length Overall inch
1.58 in
Dimension - Width inch
0.69 in
Dimension - Width mm
18 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Rating - Minimum Voltage
600
Conductor - AL Str Run
6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Run Range
6 AWG-2 AWG
Conductor - AL Str Tap
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG
Conductor - AL Str Tap Range
8 AWG-2 AWG
Conductor - Copper Solid Run
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Run Range
6 AWG-2 AWG
Conductor - Copper Solid Tap
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Tap Range
8 AWG-2 AWG
Conductor - Copper Str Run
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Run Range
6 AWG-2 AWG
Conductor - Copper Str Tap
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Tap Range
8 AWG-2 AWG
Conductor Size
8-2 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
275 LBS/in
Temperature Rating
194
Connector Type
Split Bolt
Carton Quantity
100
Pallet Quantity
29600