Image of KSA6 KSA6, Aluminum Split Bolt Connector, Tin Plated

KSA6, Aluminum Split Bolt Connector, Tin Plated

Brand: Burndy

Catalog ID: KSA6

Aluminum Split Bolt for Al/Al, Al/Cu, or Cu/Cu Conductors. Max Run to Min Tap: #6 Str-#10 Sol, UL486B Listed

  • No scratch brushing or oxide inhibitor required
  • Provides maximum pressure assuring a secure connection of run and tap conductors
  • UL486B Listed
  • Low contact resistance, provides equal coefficient of expansion
  • Inhibits the reformation of oxides by producting a gas-tight seal

General

Application

For All Combinations Of Aluminum To Aluminum, Aluminum To Copper And Copper To Copper, Aluminum Alloy Tin Plated

Catalog Number

KSA6

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

165 LBS/in

Material

Aluminum

Plated

Y

Plating Type

Tin

Sub Brand

TRITAP, SERVIT

Temperature Rating

194

Trade Name

TRITAP™ SERVIT®

Type

KSA

UPC

781810015353

UPC 14 Digit GTIN

00781810015353

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.06 in

Dimension - Bolt Size inch

1.06 in

Dimension - Cross Flats inch

0.75 in

Dimension - Height fraction

2/3 in

Dimension - Height inch

0.64 in

Dimension - Height mm

16.3 mm

Dimension - L Length Overall mm

40 mm

Dimension - Length Overall inch

1.68 in

Dimension - Pad Width inch

0.80 in

Dimension - Width inch

0.56 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Run

8 AWG;6 AWG

Conductor - AL Str Run Range

8 AWG-6 AWG

Conductor - AL Str Tap

8 AWG;6 AWG

Conductor - AL Str Tap Range

8 AWG-6 AWG

Conductor - Copper Solid Run

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Run Range

10 AWG-6 AWG

Conductor - Copper Solid Tap

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Solid Tap Range

10 AWG-6 AWG

Conductor - Copper Str Run

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Run Range

10 AWG-6 AWG

Conductor - Copper Str Tap

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG

Conductor - Copper Str Tap Range

10 AWG-6 AWG

Conductor Size

10-6 AWG

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

165 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

100

Pallet Quantity

46400