
Brand: Burndy
Catalog ID: KSU23
Application
For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel
Catalog Number
KSU23
Material
Copper
Plated
Yes
Plating Type
Tin
Sub Brand
UNIVERSAL SERVIT
Trade Name
SERVIT®
Type
KSU, Universal
UPC
781810036006
Dimension - Length Overall inch
1.56
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
0.59 in
Conductor - ACSR Str Run Range
3 AWG - 2 AWG
Conductor - ACSR Str Tap Range
6 AWG - 2 AWG
Conductor - AL Str Run Range
8 AWG - 2 AWG
Conductor - AL Str Tap Range
8 AWG - 2 AWG
Conductor - Copper Str Run Range
8 AWG - 2 AWG
Conductor - Copper Str Tap Range
8 AWG - 2 AWG
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Pallet Quantity
17400