Image of KSU26 KSU26, Split Bolt Connector with Spacer. Tin Plated
Image of KSU26 KSU26, Split Bolt Connector with Spacer. Tin Plated
play
3D View
play
360 View
+2
Image of KSU26 KSU26, Split Bolt Connector with Spacer. Tin Plated

KSU26, Split Bolt Connector with Spacer. Tin Plated

Brand: Burndy

Catalog ID: KSU26

Tin-plated, high strength copper alloy SERVIT with spacer. Spacer seperates dissimilar conductors and provides long contact length that prevents high pressure point contacts between run and tap conductors, 1.90 IN L.

  • Tin-plated, high strength copper alloy with spacer
  • Spacer separates dissimilar conductors and provides long contact length preventing high pressure point contacts between run and tap conductors

General

Application

For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel

Catalog Number

KSU26

Connector Type

Split Bolt

Installation Torque Recommended in-lb

385

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

Power Connectors>Split Bolts>KSU

Product Type

Mechanical

Sub Brand

UNIVERSAL SERVIT

Trade Name

SERVITĀ®

Type

KSU, Universal

UPC

781810036600

UPC 14 Digit GTIN

00781810036600

Dimensions

Dimension - Cross Flats inch

1.04 in

Dimension - L Length Overall mm

49 mm

Dimension - Length Overall inch

1.95

Dimension - Width inch

0.79 in

Dimension - Width mm

20 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.79 in

Conductor Related

Conductor - AAAC 5005 Run

123.3 (7) kcmil

Conductor - AAAC 5005 Run Range

123.3 (7) kcmil

Conductor - AAAC 5005 Tap

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 5005 Tap Range

30.58 (7) kcmil-123.3 (7) kcmil

Conductor - AAAC 6201 Run

123.3 (7) kcmil

Conductor - AAAC 6201 Run Range

123.3 (7) kcmil

Conductor - AAAC 6201 Tap

30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil

Conductor - AAAC 6201 Tap Range

30.58 (7) kcmil-123.3 (7) kcmil

Conductor - ACSR Str Run

1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Run Range

1 AWG - 1/0 AWG

Conductor - ACSR Str Tap

6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG

Conductor - ACSR Str Tap Range

6 AWG - 1/0 AWG

Conductor - AL Str Run

2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Run Range

2 AWG - 2/0 AWG

Conductor - AL Str Tap

8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Tap Range

8 AWG - 2/0 AWG

Conductor - Copper Solid Run

22

Conductor - Copper Solid Run Range

22

Conductor - Copper Str Run

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Run Range

2 AWG - 2/0 AWG

Conductor - Copper Str Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

8 AWG - 2/0 AWG

Conductor - Galvanized Steel Str Size

7/16 (7) in

Conductor - Galvanized Steel Str Size Range

7/16 (7) in

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • AL C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • AL C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

385

Configuration

Connector Type

Split Bolt

Logistics

Carton Quantity

25

Pallet Quantity

5800