
Brand: Burndy
Catalog ID: KSU27
Application
For All Combinations Of Copper, Aluminum, ACSR, AAAC, 5005, And Steel
Catalog Number
KSU27
Connector Type
Split Bolt
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
500
Material
Copper
Plated
Y
Plating Type
Tin Plated
Sub Brand
UNIVERSAL SERVIT
Trade Name
SERVIT®
Type
KSU, Universal
UPC
781810036709
UPC 14 Digit GTIN
00781810036709
Dimension - Cross Flats inch
1.38 in
Dimension - L Length Overall mm
59 mm
Dimension - Length Overall inch
2.36
Dimension - Width inch
1.12 in
Dimension - Width mm
28 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Width
1.12 in
Conductor - AAAC 5005 Run
123.3 (7) kcmil;155.4 (7) kcmil
Conductor - AAAC 5005 Run Range
123.3 (7) kcmil-155.4 (7) kcmil
Conductor - AAAC 5005 Tap
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil
Conductor - AAAC 5005 Tap Range
30.58 (7) kcmil-155.4 (7) kcmil
Conductor - AAAC 6201 Run
123.3 (7) kcmil;155.4 (7) kcmil
Conductor - AAAC 6201 Run Range
123.3 (7) kcmil-155.4 (7) kcmil
Conductor - AAAC 6201 Tap
30.58 (7) kcmil;48.69 (7) kcmil;77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil
Conductor - AAAC 6201 Tap Range
30.58 (7) kcmil-155.4 (7) kcmil
Conductor - ACSR Str Run
1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Run Range
1 AWG - 2/0 AWG
Conductor - ACSR Str Tap
6 (6/1) Turkey AWG;5 (6/1) Thrush AWG;4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG
Conductor - ACSR Str Tap Range
8 AWG - 2/0 AWG
Conductor - AL Str Run
1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - AL Str Run Range
1 AWG - 3/0 AWG
Conductor - AL Str Tap
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG
Conductor - AL Str Tap Range
8 AWG -3/0 AWG
Conductor - Copper Solid Run
22
Conductor - Copper Solid Run Range
22
Conductor - Copper Solid Tap
8 AWG
Conductor - Copper Solid Tap Range
8 AWG
Conductor - Copper Str Run
1 AWG;1/0 ;2/0 AWG;3/0 AWG
Conductor - Copper Str Run Range
1 AWG - 3/0 AWG
Conductor - Copper Str Tap
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG
Conductor - Copper Str Tap Range
8 AWG -3/0 AWG
Conductor - Galvanized Steel Str Size
1/2 (19) in
Conductor - Galvanized Steel Str Size Range
1/2 (19) in
Conductor Type
Certification - CSA Approved
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
500
Connector Type
Split Bolt