
Brand: Burndy
Catalog ID: KVS34
Features: Compact, Two-Piece, High Strength, High Copper Alloy BURNDY OKLIP Recommended For Heavy Duty Connections, Neoprene Rings Hold DURIUM Bolts In Place During Installation, Installed With Ordinary Wrench, Conductor Type: Run And Tap: Copperweld, Commercial Stranded Copper, Solid Copperweld, Installation Torque: 375 IN-LB, Conductor Spacer: No
Application
For Copper, Copperweld
Catalog Number
KVS34
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
375 LBS/in
Material
Copper
Plated
N
Plating Type
Unplated
Sub Brand
OKLIP
Trade Name
OKLIP™
Type
KVS, Compact
UPC
781810063200
UPC 14 Digit GTIN
00781810063200
Dimension - Height inch
2.65 in
Dimension - Height mm
67.31 mm
Dimension - Stud Size inch
1/2 in
Dimension - Width inch
2.20 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run Range
400 kcmil - 500 kcmil
Conductor - Copper Str Tap Range
10 str. - 500 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL486C
Standards - Industry Standards Met
UL486C
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
375 LBS/in
Carton Quantity
12
Pallet Quantity
1620