
Brand: Burndy
Catalog ID: KVS44
Application
For Copper And Copperweld, Heavy Duty Connections
Catalog Number
KVS44
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
500 LBS/in
Material
Copper
Plated
N
Plating Type
Unplated
Sub Brand
OKLIP
Trade Name
OKLIP™
Type
KVS
UPC
781810064603
UPC 14 Digit GTIN
00781810064603
Dimension - Height inch
3.71 in
Dimension - Height mm
94.24 mm
Dimension - Stud Size inch
5/8 in
Dimension - Width inch
3.03 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run Range
500 kcmil- 1000 kcmil
Conductor - Copper Str Tap Range
3/0 str.- 1000 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL486C
Standards - Industry Standards Met
UL486C
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
500 LBS/in
Carton Quantity
6
Pallet Quantity
672