KVSU28, Mechanical Connector with Spacer Bar
Image of KVSU28 KVSU28, Mechanical Connector with Spacer Bar
Image of KVSU28 KVSU28, Mechanical Connector with Spacer Bar
play
3D View
play
360 View
+2
Image of KVSU28 KVSU28, Mechanical Connector with Spacer Bar

KVSU28, Mechanical Connector with Spacer Bar

Brand: Burndy

Catalog ID: KVSU28

Tin-plated copper alloy connector with tin plated silicon bronze hardware. Spacer bar separates dissimilar conductors and provides long contact length,Tightening torque:250 in -lb,wrench size:9/16 cross flats.

  • Compact, tin-plated high strength copper alloy connector with spacer and tin-plated silicon bronze hardware
  • Recommended for heavy duty connections
  • Spacer separates dissimilar conductors and provides long contact length
  • Neoprene ring prevents loss of shorter bolt during installation
  • Longer peened bolt permits swivel action for easier installation
  • CSA Listed for Copper

General

Application

For All Combinations Of Copper, Aluminum, ACSR, AAAC And 5005

Catalog Number

KVSU28

Construction Material - Main

Copper alloy

Finish Type

Tin-Plated

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

Power Connectors>Split Bolts>KVSU

Product Type

Mechanical

Sub Brand

OKLIP

Trade Name

OKLIPā„¢

Type

KVS, Compact, Universal

UPC

781810081808

UPC 14 Digit GTIN

00781810081808

Dimensions

Dimension - Height fraction

2-3/8 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.50 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.04 in

Dimension - Stud Size inch

3/8 in

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.67 in

Dimension - Width mm

44 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run Range

1/0 ACSR - 4/0 ACSR

Conductor - ACSR Str Tap Range

6 ACSR - 4/0 ACSR

Conductor - AL Str Run Range

1/0 str. - 4/0 str.

Conductor - AL Str Tap Range

6 str.- 4/0 str.

Conductor - Copper Solid Run

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Run Range

2/0 AWG-4/0 AWG

Conductor - Copper Solid Tap

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Run Range

1/0 str. - 4/0 str.

Conductor - Copper Str Tap Range

6 str.- 4/0 str.

Conductor - CopperWeld Solid Run Range

2/0 sol.- 4/0 sol.

Conductor - CopperWeld Solid Tap Range

6 sol.- 4/0 sol.

Conductor - Galvanized Steel Str Run Range

3/8 in- 1/2 in

Conductor - Galvanized Steel Str Tap Range

5/32 in- 1/2 in

Conductor Type

  • AL C Str-Run
  • AL C Str-Tap
  • CU C Str-Run
  • CU C Str-Tap
  • AAAC C 5005-Run
  • AAAC C 5005-Tap
  • AAAC C 6201-Run
  • AAAC C 6201-Tap
  • ACSR C Str-Run
  • ACSR C Str-Tap
  • CU C Solid-Run
  • CU C Solid-Tap
  • GAL Steel C Str-Run
  • GAL Steel C Str-Tap
  • Cu Weld Sol.- Run
  • Cu Weld Sol.- Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

250 LBS/in

Logistics

Carton Quantity

25

Pallet Quantity

3000