Image of KVSU44 KVSU44, Mechanical Connector with Spacer Bar
Image of KVSU44 KVSU44, Mechanical Connector with Spacer Bar
play
3D View
play
360 View
+2
Image of KVSU44 KVSU44, Mechanical Connector with Spacer Bar

KVSU44, Mechanical Connector with Spacer Bar

Brand: Burndy

Catalog ID: KVSU44

Tin-plated copper alloy connector with tin plated silicon bronze hardware. Spacer bar separates dissimilar conductors and provides long contact length,Tightening torque:500 in -lb,wrench size:5/16 cross flats.

  • Compact, tin-plated high strength copper alloy connector with spacer and tin-plated silicon bronze hardware
  • Recommended for heavy duty connections
  • Spacer separates dissimilar conductors and provides long contact length
  • Neoprene ring prevents loss of shorter bolt during installation
  • Longer peened bolt permits swivel action for easier installation
  • CSA Listed for Copper

General

Application

For All Combinations of Copper, Aluminum, ACSR, AAAC And 5005, Heavy Duty Connections

Catalog Number

KVSU44

Installation Torque Recommended in-lb

500 LBS/in

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

Power Connectors>Split Bolts>KVSU

Product Type

Mechanical

Sub Brand

OKLIP

Trade Name

OKLIPā„¢

Type

KVSU, Universal

UPC

781810084809

UPC 14 Digit GTIN

00781810084809

Dimensions

Dimension - Height fraction

4

Dimension - Height inch

4.03 in

Dimension - Height mm

102.36 mm

Dimension - L Length Overall mm

51 mm

Dimension - Length Overall inch

2.00 in

Dimension - Stud Size inch

5/8 in

Dimension - Width inch

3.03 in

Dimension - Width mm

76 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Run Range

397.5 kcmil- 900 kcmil

Conductor - ACSR Str Tap Range

4/0 ACSR - 900 kcmil

Conductor - AL Str Run Range

500 kcmil- 1000 kcmil

Conductor - AL Str Tap Range

4/0 str.- 1000 kcmil

Conductor - Copper Str Run Range

500 kcmil- 1000 kcmil

Conductor - Copper Str Tap Range

4/0 str.- 1000 kcmil

Conductor - Galvanized Steel Str Run Range

7/8 in - 1 1/8 in

Conductor - Galvanized Steel Str Tap Range

1/2 in - 1 1/8 in

Conductor Type

  • AL C Str-Run
  • AL C Str-Tap
  • CU C Str-Run
  • CU C Str-Tap
  • AAAC C 5005-Run
  • AAAC C 5005-Tap
  • AAAC C 6201-Run
  • AAAC C 6201-Tap
  • ACSR C Str-Run
  • ACSR C Str-Tap
  • GAL Steel C Str-Run
  • GAL Steel C Str-Tap
  • Cu Weld Sol.- Run
  • Cu Weld Sol.- Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

500 LBS/in

Logistics

Carton Quantity

12

Pallet Quantity

612