
Brand: Burndy
Catalog ID: KVSW28
Application
For Copper And Copperweld Conductors
Catalog Number
KVSW28
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 LBS/in
Material
Copper
Plated
N
Plating Type
Unplated
Sub Brand
OKLIP
Trade Name
OKLIP™
Type
KVSW
UPC
781810066553
UPC 14 Digit GTIN
00781810066553
Dimension - Height inch
2.50 in
Dimension - Height mm
63.50 mm
Dimension - Length Overall inch
1.04 in
Dimension - Stud Size inch
3/8 in
Dimension - Width inch
1.67 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Tap Range
6 AWG-4/0 AWG
Conductor - Copper Str Run
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Run Range
1/0 str. - 4/0 str.
Conductor - Copper Str Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Tap Range
6 sol. - 4/0 str.
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
EX
UL Listed
No
Installation Torque Recommended in-lb
240 LBS/in
Carton Quantity
25
Pallet Quantity
3375