
Brand: Killark
Catalog ID: KWPS070
KWP Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.
Catalog Number
KWPS070
EU RoHS Indicator
Contact Manufacturer
Light Source
High Pressure Sodium
Series
KWP Series
UPC
783936377094
Hub Size
1/2"
Weight
22.42 lb
Frequency Rating
60 Hz
Voltage Rating
120-277 VAC
Wattage
70 W
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
4X
Carton Quantity
1