L345, Stainless Steel Circular Butting Twin L Die, Index 345, Use with 60-Ton HYPRESS™
Image of L345 L345, Stainless Steel Circular Butting Twin L Die, Index 345, Use with 60-Ton HYPRESS™
Image of L345 L345, Stainless Steel Circular Butting Twin L Die, Index 345, Use with 60-Ton HYPRESS™

L345, Stainless Steel Circular Butting Twin L Die, Index 345, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L345

L Die, Index 345.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 345

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L345

Crimp Force Capacity

60 ton

Die Index

345

Die Type

L Die

Material

Stainless Steel

Product Type

60-Ton

Type

Die

UPC

781810010112

UPC 14 Digit GTIN

00781810010112

Dimensions

Weight

3.33 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594