L44ART, Stainless Steel Circular Twin L Die, Index 302, Use with 60-Ton HYPRESS™
Image of L44ART L44ART, Stainless Steel Circular Twin L Die, Index 302, Use with 60-Ton HYPRESS™

L44ART, Stainless Steel Circular Twin L Die, Index 302, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L44ART

L Die, Index 302.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 302

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L44ART

Color Code

Brown

Crimp Force Capacity

60 ton

Die Index

302

Die Type

L Die

Type

Die

UPC

781810010549

UPC 14 Digit GTIN

00781810010549

Dimensions

Weight

3.7 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594