L44RT, Circular Butting L Die, White, Index 27, Use with 60-Ton HYPRESS™
Image of L44RT L44RT, Circular Butting L Die, White, Index 27, Use with 60-Ton HYPRESS™
Image of L44RT L44RT, Circular Butting L Die, White, Index 27, Use with 60-Ton HYPRESS™

L44RT, Circular Butting L Die, White, Index 27, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L44RT

L Die, White, Index 27.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Color Code: White
  • Die Index 27

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L44RT

Color Code

White

Crimp Force Capacity

60 ton

Die Index

27

Die Type

L Die

Product Type

60-Ton

Type

Die

UPC

781810010556

UPC 14 Digit GTIN

00781810010556

Dimensions

Weight

3.82 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594