L720, Stainless Steel L Die, Index 720, Use with 60-Ton HYPRESS™
Image of L720 L720, Stainless Steel L Die, Index 720, Use with 60-Ton HYPRESS™

L720, Stainless Steel L Die, Index 720, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L720

L Die, Index 720.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 720

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L720

Crimp Force Capacity

60 ton

Die Index

720

Die Type

L Die

Material

Stainless Steel

Type

Die

UPC

781810010242

UPC 14 Digit GTIN

00781810010242

Dimensions

Weight

2.85 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594