L721, Hexagonal Twin L Dies, Index 721 Index, Use with 60-Ton HYPRESS™
Image of L721 L721, Hexagonal Twin L Dies, Index 721 Index, Use with 60-Ton HYPRESS™
Image of L721 L721, Hexagonal Twin L Dies, Index 721 Index, Use with 60-Ton HYPRESS™

L721, Hexagonal Twin L Dies, Index 721 Index, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L721

Hexagonal L Dies, Index 721 Index.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 721

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L721

Crimp Force Capacity

60 ton

Die Index

721

Die Type

L Die

Product Type

60-Ton

Type

Die

UPC

781810010259

UPC 14 Digit GTIN

00781810010259

Dimensions

Weight

3.96 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

396