L725, Hexagonal Twin L Die, Index 725, Use with 60-Ton HYPRESS™
Image of L725 L725, Hexagonal Twin L Die, Index 725, Use with 60-Ton HYPRESS™
Image of L725 L725, Hexagonal Twin L Die, Index 725, Use with 60-Ton HYPRESS™

L725, Hexagonal Twin L Die, Index 725, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L725

Hexagonal L Die, Index 725.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin L Style
  • Die Index 725

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L725

Crimp Force Capacity

60 ton

Die Index

725

Die Type

L Die

Product Type

60-Ton

Type

Dies

UPC

781810010297

UPC 14 Digit GTIN

00781810010297

Dimensions

Weight

2.53 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891