

Brand: Killark
Catalog ID: LAL-LENSCLR
LAL Series Impact resistant clear polycarboate replacement lens.
Catalog Number
LAL-LENSCLR
Color
Clear
EU RoHS Indicator
Finish Type
Natural
Material
Polycarbonate
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Optic Type
Polycarbonate Lens - Clear
Product Family
Lighting
Series
LAL Series
UPC
783936123677
Frequency Rating
50/60 Hz
Voltage Rating
120-277 VAC
EU RoHS Indicator
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C