

Brand: Killark
Catalog ID: LAL-RIG-WB
Wall Bracket mounting hardware used for securing the LALR via the poke out hubs.
Catalog Number
LAL-RIG-WB
Finish Type
Natural
Material
Aluminum
Mounting Type
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Product Family
Lighting
Series
LAL Series
UPC
783936130897
Voltage Rating
120-277 VAC
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C