

Brand: Killark
Catalog ID: LAL-SB
Swivel Bracket Set w/ Adjustable Height; includes 5/16” bolts/nuts/lock-washers for attachment to LAL T-slots, and can also be attached toend cap mounting feet.
Catalog Number
LAL-SB
Finish Type
Natural
Mounting Type
Swivel Bracket
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Product Family
Lighting
Series
LAL Series
UPC
783936123745
Voltage Rating
120-277 VAC
Operating Temperature Celcius Max
55
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40°C to 55°C