LALFP430L1D - 4K Lumen Food Processing Light - 120-277VAC - 1FT - Class I Div. 2- Zone 2 Rated
Image of LALFP430L1D LALFP430L1D - 4K Lumen Food Processing Light - 120-277VAC - 1FT - Class I Div. 2- Zone 2 Rated

LALFP430L1D - 4K Lumen Food Processing Light - 120-277VAC - 1FT - Class I Div. 2- Zone 2 Rated

Brand: Killark

Catalog ID: LALFP430L1D

4K Lumen Food Processing Light - 120-277VAC - 1FT - Class I Div. 2- Zone 2 Rated

LALFP Series Linear LED fixtures are made of a copper-free aluminum body and use energy efficient LED's that are suitable for use in harsh and hazardous environments. The LALFP Series Linear LED fixtures are designed for food processing installations where moisture, corrosion, and vibration may be present.

General

Catalog Number

LALFP430L1D

EU RoHS Indicator

Finish Type

Natural

Light Source

LED

Lumen Range

2,001-5,000 lm

Lumens

3261

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Diffused

Series

LALFP Series

UPC

783936152998

Dimensions

Weight

12.03 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

93.2

Voltage Rating

120-277 VAC

Wattage

35 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

  • IP66
  • IP67

Operational

Lumen Range

2,001-5,000 lm

Lumens

3261