LED Industrial Hazardous Area Light Fixture VM1L4530 45W
Image of VM1L4530 LED Industrial Hazardous Area Light Fixture VM1L4530 45W
Image of VM1L4530 LED Industrial Hazardous Area Light Fixture VM1L4530 45W

LED Industrial Hazardous Area Light Fixture VM1L4530 45W

Brand: Killark

Catalog ID: VM1L4530

VM1L Series - Aluminum 45 Watt Led Light Fixture (Drivers And LEDs Included) - Optic Thread Size 5-1/2 Inch (Reduced Profile) - 120-277VAC At 50/60Hz

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Reduced profile with Traditional Industrial Appearance and Suitability
  • Wide variety of optics including globes, globes with reflectors, all-glass refractors, and spin-top refractors
  • Swing-Barrel Nut patented tank mounting system
  • Optional Mounting arrangements including Pendant, Wall, Ceiling, Stanchion and others
  • VM1L LED Housings can be retrofitted to existing VM splice boxes to upgrade from HID sources
  • Energy Savings – less than 55 Watts of Power
  • Long Life – 50,000 - 55,000 maintenance free hours to 70% initial lumens
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000°K (CCT) 70 CRI
  • Ambient suitability -40°C to 55°C
  • Instant on – including after power interruption
  • “World Voltage” 120-277VAC 50/60Hz
  • Solderless LED Board Connections – Vibration Resistant
  • Dual Driver Option (DDR) – For additional energy savings, half of the fixture can be turned off
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

Reduced profile with traditional industrial appearance and suitability. VM1L LED housings can be retrofitted to existing VM Series splice boxes; upgrade from HID. Energy savings - less than 50W of power. Long life - 50,000-55,000 maintenance free hours to

General

Application

  • CERTILITE V VM1L LED fixtures are designed for installations where moisture, dirt, corrosion, and vibration may be present
  • or NEMA 3 and 4X areas where wind, water, snow, or high ambients can be expected. They can be used in locations made hazardous by t

Catalog Number

VM1L4530

Color

Tan

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Copper-free aluminum

Product Family

Lighting

Series

VM1L Series

Type

Aluminum LED Fixture

UPC

783936072814

Dimensions

Dimensions

14.06 in x 14.88 in x 14 in

Gross Weight with Packaging

15.5

Height

14 in

Length

14.06 in

Width

14.88 in

Electrical Ratings

Frequency Rating

50/60 Hz

Conductor Related

Number Of Wires

11

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2