Locking Devices, Hubbellock, Industrial, Angled Adapter(45?), For 60A Hubbellock
Image of HBL26404 Locking Devices, Hubbellock, Industrial, Angled Adapter(45?), For 60A Hubbellock

Locking Devices, Hubbellock, Industrial, Angled Adapter(45?), For 60A Hubbellock

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL26404

Locking Devices, Hubbellock®, Industrial, Cast Aluminum Angled Adapter(45 degree), For 60A Hubbellock®

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

Rugged cast aluminum construction provides maximum strength and abuse resistance in harsh environments

Standard Product

General

Catalog Number

HBL26404

Color

Construction

Cast

EU RoHS Indicator

Item Type

45⁰ Adapter Plate

Knockouts

None

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

Performance

Environmental - Moisture Resistance - IP44 Suitability

Specifications

  • Gasket - Neoprene
  • Plate - Aluminum
  • Screws - Stainless steel

Type

Adapter Plate

UPC

783585017358

Dimensions

Dimensions

4.5 in x 3.44 in x 4.5 in

Display Size

For 60 Amp Devices

Height

4.5 in

Length

4.5 in

Weight

1.25 lb

Width

3.44 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Operational

Performance

Environmental - Moisture Resistance - IP44 Suitability

Temperature Range

Limited By Device

Configuration

Knockouts

None

Number Of Outlets

Accepts 1-Device

Logistics

Carton Quantity

10

Pallet Quantity

300