Locking Devices, Industrial, Female Connector Body, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20R, Screw Terminal, Gray
Image of 7102N Locking Devices, Industrial, Female Connector Body, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20R, Screw Terminal, Gray

Locking Devices, Industrial, Female Connector Body, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20R, Screw Terminal, Gray

Brand: Bryant

Catalog ID: 7102N

Locking Devices, Industrial, Plug, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20, Screw Terminal, Black/White Nylon Polarized, with Non-metallic Cord Grip

  • Plug
  • 20A 250V
  • 2-Pole 2-Wire Non-Grounding
  • L2-20
  • Screw Terminal

Polarized

General

Application

Heavy Duty Industrial

Catalog Number

7102N

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Insulation

Insulated Body

Item Type

20A Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

Two-Piece Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Plugs

UPC

781786715509

Dimensions

Dimensions

1.53 in x 1.53 in x 1.97 in

Display Size

Standard Sized Product

Height

1.97 in

Length

1.53 in

Width

1.53 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Conductor Range

#14 AWG

Number of Conductors

2-Pole Non-Grounding

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

L2-20P

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10