Locking Devices, Industrial, Flanged Inlet, 20A 125V, 2-Pole 3-Wire Grounding, L5-20P, Screw Terminal, White
Image of 70520MB Locking Devices, Industrial, Flanged Inlet, 20A 125V, 2-Pole 3-Wire Grounding, L5-20P, Screw Terminal, White

Locking Devices, Industrial, Flanged Inlet, 20A 125V, 2-Pole 3-Wire Grounding, L5-20P, Screw Terminal, White

Brand: Bryant

Catalog ID: 70520MB

Locking Devices, Industrial, Flanged Inlet, 20A 125V, 2-Pole 3-Wire Grounding, L5-20P, Screw Terminal, White

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

70520MB

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

20A Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786688568

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Display Size

Standard Sized Product

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 V

Voltage Rating Description

125V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

L5-20P

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10