Locking Devices, Industrial, Flanged Inlet, 20A 250V, 3-Pole 4-Wire Grounding, L14-20P, Screw Terminal, White
Image of 71420MB Locking Devices, Industrial, Flanged Inlet, 20A 250V, 3-Pole 4-Wire Grounding, L14-20P, Screw Terminal, White
Image of 71420MB Locking Devices, Industrial, Flanged Inlet, 20A 250V, 3-Pole 4-Wire Grounding, L14-20P, Screw Terminal, White

Locking Devices, Industrial, Flanged Inlet, 20A 250V, 3-Pole 4-Wire Grounding, L14-20P, Screw Terminal, White

Brand: Bryant

Catalog ID: 71420MB

Locking Devices, Industrial, Flanged Inlet, 20A 125/250V AC, 3-Pole 4-Wire Grounding, L14-20P, Screw Terminal, White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

71420MB

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

20A Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786695160

Dimensions

Dimensions

3.06 in x 3.06 in x 2.03 in

Display Size

Standard Sized Product

Height

2.03 in

Length

3.06 in

Width

3.06 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Dielectric Strength

Withstands 3000V Minimum

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250V AC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

L14-20P

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10