Locking Devices, Industrial, Flush Receptacle, 20A 125/250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black
Image of 7310 Locking Devices, Industrial, Flush Receptacle, 20A 125/250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black
Image of 7310 Locking Devices, Industrial, Flush Receptacle, 20A 125/250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Industrial, Flush Receptacle, 20A 125/250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: 7310

Locking Devices, Industrial, Flush Receptacle, 20A 125/250V AC, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

  • Flush Receptacle
  • 20A 125/250V AC
  • 3-Pole 3-Wire Non-Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

7310

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

20A Single Receptacle-For Replacement Use

Material

Composite

Material - Mounting Hardware

Screw Mounting

Style

Single Receptacle

Type

Receptacle

UPC

781786628007

Dimensions

Dimensions

3.28 in x 1.71 in x 1.14 in

Display Size

Standard Sized Product

Height

1.14 in

Length

3.28 in

Width

1.71 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Amperage Description

20 Amp

Current Rating

20 A

Phase

Multi Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250V AC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10