




Brand: Bryant
Catalog ID: 4710
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
4710
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
15A Nylon Single Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Style
Single Receptacle
Type
Receptacle
UPC
781786174016
Dimensions
3.28 in x 1.41 in x 1.01 in
Display Size
Standard Sized Product
Height
1.01 in
Length
3.28 in
Width
1.41 in
Amperage Rating
15 A
Connectivity
Terminal Screws
Current Amperage Description
15 Amp
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L5-15R
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
4800