Locking Devices, Locking Devices, Isolated Ground Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Orange
Image of 4710IG Locking Devices, Locking Devices, Isolated Ground Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Orange
Image of 4710IG Locking Devices, Locking Devices, Isolated Ground Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Orange

Locking Devices, Locking Devices, Isolated Ground Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Orange

Brand: Bryant

Catalog ID: 4710IG

Locking Devices, Isolated Ground Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Orange

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • All terminals are back and side wired
  • Brass mounting strap with stainless steel grounding clip

Isolated Ground

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

4710IG

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

15A Nylon Single Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Locking

Style

Isolated Ground

Type

Single Receptacle

UPC

781786656147

Dimensions

Dimensions

3.28 in x 1.41 in x 1.01 in

Display Size

Standard Sized Product

Height

1.01 in

Length

3.28 in

Width

1.41 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current Amperage Description

15 Amp

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

L5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

4800