Locking Devices, Twist-LockĀ®, ElastogripĀ® Connector, 15A, 125V, 2 Pole, 3 Wire Grounding, NEMA L5-15R, yellow elastomer, dust tight
Image of HBL2547 Locking Devices, Twist-LockĀ®, ElastogripĀ® Connector, 15A, 125V, 2 Pole, 3 Wire Grounding, NEMA L5-15R, yellow elastomer, dust tight

Locking Devices, Twist-LockĀ®, ElastogripĀ® Connector, 15A, 125V, 2 Pole, 3 Wire Grounding, NEMA L5-15R, yellow elastomer, dust tight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2547

Locking Devices, Twist-LockĀ®, ElastogripĀ® Connector, 15A, 125V, 2 Pole, 3 Wire Grounding, NEMA L5-15R, yellow elastomer, dust tight

Dust Tight

General

Application

Heavy Duty Industrial

Catalog Number

HBL2547

Color

Yellow

Cord Range

0.300"-.655"(7.6-16.6)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

15A ElastogripĀ® Connector

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 2,000V minimum
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Specifications

  • Assembly Screws - Steel, zinc plated
  • Contacts - Brass
  • Cord Clamp - Nylon
  • Cord Clamp Screws - Steel, zinc plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - Brass

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585235905

Dimensions

Dimensions

4.00 in x 1.76 in x 4.00 in

Display Size

Standard

Height

4 in

Length

4 in

Weight

0.2 lb

Width

1.76 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-15R

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 2,000V minimum
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10