Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Black and W hite
Image of HBL7101C Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Black and W hite
Image of HBL7101C Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Black and W hite

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Black and W hite

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7101C

Locking Devices, Twist-Lock®, Industrial, Female Insulgrip® Connector Body, 20A 250V AC, 2-Pole 2-Wire Non Grounding, NEMA L2-20R, Screw Terminal, Black and White Nylon.

  • Insulated nylon construction to keep non-current carrying parts from becoming energized
  • Tough ribbed nylon housing for secure gripping
  • Two-part cord grip tightens with two screws for maximum retention force.

Standard Product

General

Application

Catalog Number

HBL7101C

Color

Cord Range

0.220"-0.720"(5.6-18.3)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Insulation

Insulated Body

Item Type

20A Insulgrip® Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - zinc plated
  • Body - Nylon
  • Contacts - Bronze
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screw - Brass

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

783585177007

Dimensions

Dimensions

1.53 in x 1.53 in x 2.78 in

Display Size

Standard

Height

2.78 in

Length

1.53 in

Weight

0.15 lb

Width

1.53 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Cable Range

0.230 - 0.720 in

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

Fed.Spec.W-C-596

Nema Rating

L2-20P

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10

Pallet Quantity

6000