Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Steel
Image of HBL3226 Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Steel

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, L2-20R, Screw Terminal, Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3226

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 250V, 2-Pole 2-Wire Non Grounding, NEMA L2-20R, Screw Terminal, Stainless steel casing, black phenolic.

  • Heat resistant thermoset construction
  • Stainless steel casing
  • #8-32 terminal screws
  • Mounting screws included

Standard

General

Catalog Number

HBL3226

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Flanged Receptacles

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Contacts - Brass / Bronze
  • Flange - Stainless steel
  • Mounting Screw - Nickel plated brass
  • Terminal Screws - Brass

Type

Flanged Receptacle

UPC

783585236292

Dimensions

Dimensions

2.25 in x 2.25 in x 1.83 in

Display Size

Standard Sized Product

Height

1.83 in

Length

2.25 in

Weight

0.25 lb

Width

2.25 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

250 VAC

Voltage Rating Description

250 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Wire Size

#16 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L2-20R

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10

Pallet Quantity

4500