Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 250V DC/ 600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Phenolic Black
Image of HBL7379 Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 250V DC/ 600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Phenolic Black
Image of HBL7379 Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 250V DC/ 600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Phenolic Black
Image of HBL7379 Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 250V DC/ 600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Phenolic Black

Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 250V DC/ 600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Phenolic Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7379

Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 250V DC/ 600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Phenolic Black

  • Thermoset construction offers high heat resistance
  • Armored housing provides superior impact resistance
  • One piece contacts provide low operating temperatures

Standard

General

Application

Catalog Number

HBL7379

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

50A Receptacle

Material

Phenolic

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only

Specifications

  • Body - Phenolic
  • Contacts - Brass
  • Face - Phenolic
  • Insulator - Phenolic
  • Terminal Screws - Steel

Type

Receptacle

UPC

783585237176

Dimensions

Dimensions

3.28 in x 2.12 in x 2.36 in

Height

2.36 in

Length

3.28 in

Weight

0.75 lb

Width

2.12 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Multi Phase

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#8 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

Non-NEMA

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V0
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum –40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

950