Locking Devices, Twist-Lock® Three Phase Circuit Tester, 20A 120/208V
Image of HBL3PT2511 Locking Devices, Twist-Lock® Three Phase Circuit Tester, 20A 120/208V
Image of HBL3PT2511 Locking Devices, Twist-Lock® Three Phase Circuit Tester, 20A 120/208V
Image of HBL3PT2511 Locking Devices, Twist-Lock® Three Phase Circuit Tester, 20A 120/208V
Image of HBL3PT2511 Locking Devices, Twist-Lock® Three Phase Circuit Tester, 20A 120/208V
+2
Image of HBL3PT2511 Locking Devices, Twist-Lock® Three Phase Circuit Tester, 20A 120/208V

Locking Devices, Twist-Lock® Three Phase Circuit Tester, 20A 120/208V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3PT2511

Locking Devices, Twist-Lock® Three Phase Circuit Tester, 20A 120/208V

  • Quickly diagnose mis-wiring situation or application
  • Great for dark, difficult to reach spaces
  • No measurement readings to interpret
  • UL 1436 listed

General

Catalog Number

HBL3PT2511

Color

Black, White

EU RoHS Indicator

Item Type

Twist-Lock® 3-Phase Circuit Tester

Material

Nylon

Style

For 20A and 30A Devices

UPC

783585528359

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase 120/208 VAC

Voltage Rating Description

3 Phase 120/208 VAC

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Nema Rating

L21-20P

Logistics

Carton Quantity

30