MI LISTA
HUBBELL MEXICO
Image of HBL2813SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 30A 3-Phase Wye 120/208V AC, 4- Pole 5-Wire Grounding, L21-30 R
Image of HBL2813SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 30A 3-Phase Wye 120/208V AC, 4- Pole 5-Wire Grounding, L21-30 R
Image of HBL2813SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 30A 3-Phase Wye 120/208V AC, 4- Pole 5-Wire Grounding, L21-30 R
Image of HBL2813SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 30A 3-Phase Wye 120/208V AC, 4- Pole 5-Wire Grounding, L21-30 R
Image of HBL2813SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 30A 3-Phase Wye 120/208V AC, 4- Pole 5-Wire Grounding, L21-30 R

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Female Connector Body, 30A 3-Phase Wye 120/208V AC, 4- Pole 5-Wire Grounding, L21-30 R

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL2813SW

Locking Devices, Twist-Lock®, Watertight Safety-Shroud®, Female Connector Body, 30A 3-Phase Wye 120/208V AC, 4- Pole 5-Wire Grounding, NEMA L21-30 R, Screw Terminal, Black PBT housing, White PBT clamps.

  • El sellado ambiental UL Tipo 4X protege la conexión mientras se utiliza
  • La carcasa de termoplástico de una sola pieza es resistente a los impactos para entornos industriales exigentes
  • Se incluye una tapa de cierre para el sellado ambiental cuando el dispositivo no está en uso
  • El diseño superior del agarre del cable protege las terminaciones de la tensión excesiva.

Shrouded Watertight Construction

Detalles del producto

General

Application

Catalog Number

HBL2813SW

Color

Black, White

Cord Range

0.350"-1.150" (9-29)

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Watertight Safety-Shroud® Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Closure Plug - Santoprene
  • Contacts - Brass
  • Housing / Cord Clamp - PBT
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)
  • Watertight Gland - Neoprene

Type

Connector Body

UPC

783585232102

Dimensiones

Dimensions

2.75 in x 2.75 in x 4.40 in

Display Size

Standard

Height

4.4 in

Length

2.75 in

Weight

0.65 lb

Width

2.75 in

Clasificaciones Eléctricas

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

3 Phase WYE

Voltage Rating

3 Phase WYE 120/208 VAC

Voltage Rating Description

3 Phase WYE 120/208 VAC

Relacionado con el Conductor

Cable Range

0.350 - 1.150 in

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certificaciones y Cumplimiento

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L21-30R

Logística

Carton Quantity

10

Recursos y descargas